封装信息
封装 | 引脚 HVSSOP (DGN) | 8 |
工作温度范围 (°C) -40 to 100 |
包装数量 | 包装 80 | TUBE |
TPS2148 的特性
- Complete Power Management Solution for USB Bus-Powered Peripherals
- 3.3-V 200 mA Low-Dropout Voltage Regulator With Enable
- 3.3-V 340-m (Typ) High-Side MOSFET
- 5-V 340-m (Typ) High-Side MOSFET
- Independent Thermal- and Short-Circuit Protection for LDO and Each Switch
- 2.9-V to 5.5-V Operating Range
- CMOS- and TTL-Compatible Enable Inputs
- 75-uA (Typ) Supply Current
- Available in 8-Pin MSOP (PowerPAD)
- -40°C to 85°C Ambient Temperature Range
- APPLICATIONS
- USB Peripherals
- Digital Cameras
- Zip Drives
- Speakers and Headsets
- USB Peripherals
PowerPAD is a trademark of Texas Instruments.
TPS2148 的说明
The TPS2148 incorporates two power distribution switches and an LDO in one small package, providing a USB peripheral power management solution that saves up to 60% in board space over typical implementations.
The TPS2148 meets USB 2.0 bus-powered peripheral requirements. An integrated LDO regulates the 5-V bus power down to 3.3 V for the USB controller, and a MOSFET switch that is internally connected to the output of the LDO simplifies meeting the suspend and enumeration current requirements imposed by the USB specification.
A second switch is available to support a downstream port, stage power to a second voltage regulator, or disable power to selected circuitry in power-save modes.
Each power-distribution switch is capable of supplying 200 mA of continuous current, and the independent logic enables are compatible with 5-V logic and 3-V logic. The switches and the LDO are designed with controlled rise times and fall times to minimize current surges.
The TPS2148 has active-low enables while the TPS2158 has active-high enables.