封装信息
封装 | 引脚 SOIC (D) | 8 |
工作温度范围 (°C) -40 to 125 |
包装数量 | 包装 2,500 | LARGE T&R |
TL1431-EP 的特性
- 0.4% Initial Voltage Tolerance
- 0.2-Ω Typical Output Impedance
- Fast Turnon: 500 ns
- Sink Current Capability: 1 to 100 mA
- Low Reference Current (REF)
- Adjustable Output Voltage: VI(ref) to 36 V
- Supports Defense, Aerospace, and Medical Applications
- Controlled Baseline
- One Assembly and Test Site
- One Fabrication Site
- Available in Military (55°C to 125°C)
Temperature Range - Extended Product Life Cycle
- Extended Product-Change Notification
- Product Traceability
TL1431-EP 的说明
The TL1431-EP device is a precision-programmable reference with specified thermal stability over the military temperature range. The output voltage can be set to any value from VI(ref) (approximately 2.5 V) to 36 V with two external resistors (see ). This device has a typical output impedance of 0.2 Ω. Active output circuitry provides a very sharp turnon characteristic, making the device an excellent replacement for Zener diodes and other types of references in applications such as onboard regulation, adjustable power supplies, and switching power supplies.