封装信息
封装 | 引脚 SIP MODULE (EVC) | 12 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 40 | TIW TRAY |
PTV03020W 的特性
- Up to 18-A Output Current
- 3.3-V Input Bus
- Wide-Output Voltage Adjust
(0.8 V to 2.5 V) - Efficiencies up to 96%
- On/Off Inhibit
- Output Voltage Sense
- Prebias Start-Up
- Undervoltage Lockout
- Auto-Track Sequencing
- Output Overcurrent Protection
(Nonlatching, Auto-Reset) - Overtemperature Protection
- Operating Temperature: 40°C to 85°C
- Safety Agency Approvals:
UL/cUL 60950, EN60950 VDE - POLA Compatible
- APPLICATIONS
- Multivoltage Digital Systems
- High-Density Logic Circuits
- High-End Computers and Servers
- 3.3-V Intermediate Bus Architectures
POLA, Auto-Track, TMS320 are trademarks of Texas Instruments.
PTV03020W 的说明
The PTV03020W is a ready-to-use nonisolated power module, and part of a new class of complete dc/dc switching regulators from Texas Instruments. These regulators combine high performance with double-sided, surface-mount construction, to give designers the flexibility to power the most complex multiprocessor digital systems using off-the-shelf catalog parts.
The PTV03020W series is produced in a 12-pin, single in-line pin (SIP) package. The SIP footprint minimizes board space, and offers an alternate package option for space conscious applications. Operating from a 3.3-V input bus, the series provides step-down conversion to a wide range of output voltages, at up to 18 A of output current. The output voltage can be set to any value over the range, 0.8 V to 2.5 V, using a single external resistor.
This series includes Auto-Track. Auto-Track simplifies the task of supply-voltage sequencing in a power system by enabling the output voltage of multiple modules to accurately track each other, or any external voltage, during power up and power down.
Other operating features include an on/off inhibit, and the ability to start up into an existing output voltage or prebias. For improved load regulation, an output voltage sense is provided. A nonlatching overcurrent trip and overtemperature shutdown protect against load faults.
Target applications include complex multivoltage, multiprocessor systems that incorporate the industry's high-speed microprocessors, bus drivers, and the TMS320 DSP family.