封装信息
封装 | 引脚 Surface Mount Module (EUN) | 13 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 16 | TIW TRAY |
PTH12030W 的特性
- Up to 26 A Output Current
- 12-V Input Voltage
- Wide-Output Voltage Adjust
(1.2 V to 5.5 V)/(0.8 V to 1.8 V) - Efficiencies up to 94%
- 235 W/in3 Power Density
- On/Off Inhibit
- Output Voltage Sense
- Prebias Startup
- Margin Up/Down Controls
- Dual-Phase Topology
- Auto-Track™ Sequencing
- Undervoltage Lockout
- Output Overcurrent Protection
(Non-Latching, Auto-Reset) - Overtemperature Protection
- Operating Temperature: 40°C to 85°C
- Safety Agency Approvals:
UL/IEC/CSA-C22.2 60950-1 - Point of Load Alliance (POLA) Compatible
- APPLICATIONS
- Multi-voltage, multi-processor systems
Auto-Track, TMS320, POLA are trademarks of Texas Instruments.
PTH12030W 的说明
The PTH12030 is a series of high current, non-isolated power module from Texas Instruments. This product is characterized by high efficiencies, and up to 26 A of output current, while occupying a small PCB area of 1.64 in2. In terms of cost, size, and performance, the series provides OEMs with a flexible module that meets the requirements of the most complex and demanding mixed-signal applications. These include the most densly populated, multiprocessor systems that incorporate the high-speed TMS320™ DSP family, microprocessors, and ASICs.
The series uses double-sided surface mount construction and provides high-performance step-down power conversion from a 12-V input bus voltage. The output voltage of the W-suffix parts can be set to any value over the range, 1.2 V to 5.5 V. The L-suffix parts have an adjustment range of 0.8 V to 1.8 V. The output voltage is set using a single resistor.
This series includes Auto-Track™. Auto-Track simplifies power-up and power-down supply voltage sequencing in a system by enabling modules to track each other, or any other external voltage.
Each model also includes an on/off inhibit, output voltage adjust (trim), and margin up/down controls, and the ability to start up into an existing prebias. An output voltage sense ensures tight load regulation, and an output overcurrent and thermal shutdown feature provide for protection against external load faults.
Package options inlude both through-hole and surface mount configurations.