封装信息
封装 | 引脚 DSBGA (YFQ) | 4 |
工作温度范围 (°C) -40 to 125 |
包装数量 | 包装 3,000 | LARGE T&R |
LP5904 的特性
- Stable with 1.0 µF Ceramic Input and Output Capacitors
- No Noise Bypass Capacitor Required
- Remote Output Capacitor Placement
- Thermal-overload and Short-circuit Protection
- –40°C to +125°C Junction Temperature Range for Operation
Key Specifications
- Input Voltage Range … 2.2V to 5.5V
- Output Voltage Range … 1.2V to 4.4V
- Output Current … 200 mA
- Low Output Voltage Noise at
200 mA … 6.5µVRMS - PSRR … 78 dB at 1kHz
- Output Voltage Tolerance … ± 2%
- Virtually Zero IQ (Disabled) … <1 µA
- Very Low IQ (Enabled) … 11 µA
- Startup Time … 85 µs
- Low Dropout … 95 mV typ
Package
- 4-Bump
DSBGA (lead free)
0.815 mm × 0.815 mm × 0.600 mm
LP5904 的说明
The LP5904 is a linear regulator capable of supplying 200 mA output current. Designed to meet the requirements of RF/ Analog circuits, the LP5904 device provides low noise, high PSRR, low quiescent current, and low line transient response figures. Using new innovative design techniques the LP5904 offers class-leading device noise performance without a noise bypass capacitor and the ability for remote output capacitor placement. An active pulldown circuit with a 280Ω resistor is wired from the output to ground pins to quickly discharge output when the device is disabled (VEN = low).
The device is designed to work with a 1.0 µF input and a 1.0 µF output ceramic capacitor. (No Bypass Capacitor is required.)
The device is available in a DSBGA package. For other package options contact your local TI sales office.
This device is available between 1.2V and 4.4V in
25 mV steps. Please contact Texas Instruments Sales for specific voltage option needs.