4-pin (YZR) package image

LP3991TL-1.7/NOPB 正在供货

具有使能功能的 300mA、低压降稳压器

正在供货 custom-reels 定制 可提供定制卷带

定价

数量 价格
+

质量信息

等级 Catalog
RoHS
REACH
引脚镀层/焊球材料 SNAGCU
MSL 等级/回流焊峰值温度 Level-1-260C-UNLIM
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

封装信息

封装 | 引脚 DSBGA (YZR) | 4
工作温度范围 (°C)
包装数量 | 包装 250 | SMALL T&R

LP3991 的特性

  • Input Voltage From 1.65 V to 4 V
  • Output Voltage From 0.8 V to 3 V
  • 1% Accuracy at Room Temperature
  • 125-mV Dropout at 300-mA Load
  • 50-µA Quiescent Current at 1-mA Load
  • Inrush Current Controlled to 600 mA
  • PSRR 65 dB at 1 kHz
  • 100-µs Start-Up Time for 1.5-V VOUT
  • Stable With Ceramic Capacitors as Small as 0402
  • Thermal-Overload and Short-Circuit Protection

LP3991 的说明

Operating from a minimum input voltage of 1.65 V, the LP3991 LDO has been designed to provide fixed stable output voltages for load currents up to 300 mA. This device is suitable where accurate low voltages are required from low input voltage sources and is therefore suitable for post regulation of switched mode regulators. In such applications, significant improvements in performance and EMI can be realized, with little reduction in overall efficiency. The LP3991 provides fixed outputs as low as 1.2 V from a wide input range from 1.65 V to 4 V Using the enable (EN) pin, the device may be controlled to provide a shutdown state, in which negligible supply current is drawn.

The LP3991 is designed to be stable with space-saving ceramic capacitors as small as 0402 case size.

Performance is specified for a –40°C to +125°C junction temperature range. For output voltage options, contact your local Texas Instruments sales office.

For all available packages, see the orderable addendum at the end of the datasheet.

定价

数量 价格
+

包装方式

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息