封装信息
封装 | 引脚 HSOIC (DDA) | 8 |
工作温度范围 (°C) -40 to 125 |
包装数量 | 包装 95 | TUBE |
LP3879 的特性
- Standard Output Voltage: 1.00V, 1.20V
- Custom Voltages Available from 1.0V to 1.2V (50 mV Increments)
- Input Voltage: 2.5 to 6V
- 1% Initial Output Accuracy
- Designed for Use with Low ESR Ceramic Capacitors
- Very Low Output Noise
- Sense Option Improves Load Regulation
- 8-Lead SO PowerPad and WSON Surface Mount Packages
- <10 μA Quiescent Current in Shutdown
- Low Ground Pin Current at all Loads
- High Peak Current Capability
- Over-Temperature/Over-Current Protection
- -40°C to +125°C Junction Temperature Range
All trademarks are the property of their respective owners.
LP3879 的说明
The LP3879 is a 800 mA fixed-output voltage regulator designed to provide high performance and low noise in applications requiring output voltages between 1.0V and 1.2V.
Using an optimized VIP (Vertically Integrated PNP) process, the LP3879 delivers superior performance:
Ground Pin Current: Typically 5.5 mA @ 800 mA load, and 200 µA @ 100 µA load.
Low Power Shutdown: The LP3879 draws less than 10 μA quiescent current when shutdown pin is pulled low.
Precision Output: Ensured output voltage accuracy is 1% at room temperature.
Low Noise: Broadband output noise is only 18 μV (typical) with 10 nF bypass capacitor.