封装信息
封装 | 引脚 SOT-23 (DBV) | 5 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 1,000 | SMALL T&R |
LM8364 的特性
- Extremely Low Quiescent Current: 0.65μA, at VIN = 2.87V
- High Accuracy Threshold Voltage (±2.5%)
- Open Drain Output
- Input Voltage Range: 1V to 6V
- Surface Mount Package (5-Pin SOT-23)
- Pin for Pin Compatible with MC33464
All trademarks are the property of their respective owners.
LM8364 的说明
The LM8364 series are micropower undervoltage sensing circuits that are ideal for use in battery powered microprocessor based systems, where extended battery life is a key requirement.
A range of threshold voltages from 2.0V to 4.5V are available with an active low open drain output. These devices feature a very low quiescent current of 0.65µA typical. The LM8364 series features a highly accurate voltage reference, a comparator with precise thresholds and built-in hysterisis to prevent erratic reset operation, and ensured Reset operation down to 1.0V with extremely low standby current.
These devices are available in the space saving SOT-23 5-pin surface mount package. For other undervoltage thresholds and output options, please contact Texas Instruments.