封装信息
封装 | 引脚 SOT-23 (DBZ) | 3 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 3,000 | LARGE T&R |
LM4041-N 的特性
- Qualified for Automotive Applications
- SEC-Q100 Qualified With the Following Results:
- Device Temperature Grade 1: 40°C to
+125°C Ambient Temperature Range - Device Temperature Grade 3: 40°C to +85°C
Ambient Temperature Range (For SOT-23
Only)
- Device Temperature Grade 1: 40°C to
- Available in Standard, AEC Q-100 Grade 1
(Extended Temperature Range), and Grade 3
(Industrial Temperature Range) Qualified Versions
(SOT-23 Only) - Small Packages: SOT-23, TO-92, and SC70
- No Output Capacitor Required
- Tolerates Capacitive Loads
- Reverse Breakdown Voltage Options of 1.225 V
and Adjustable - Output Voltage Tolerance (A grade, 25°C) =
±0.1%(Maximum) - Low Output Noise (10 Hz to 10kHz) = 20 µVrms
- Wide Operating Current Range of 60 µA to 12 mA
- Industrial Temperature Range (LM4041A/B-N,
LM4041-N-Q1A/Q1B) of 40°C to +85°C - Extended Temperature Range (LM4041C/D/E-N,
LM4041-N-Q1C/Q1D/Q1E) of 40°C to +125°C - Low Temperature Coefficient of 100 ppm/°C
(Maximum)
LM4041-N 的说明
Ideal for space-critical applications, the LM4041-N precision voltage reference is available in the sub-miniature SC70 and SOT-23 surface-mount packages. The advanced design of the LM4041-N eliminates the need for an external stabilizing capacitor while ensuring stability with any capacitive load, thus making the LM4041-N easy to use. Further reducing design effort is the availability of a fixed (1.225 V) and adjustable reverse breakdown voltage. The minimum operating current is 60 µA for the LM4041-N 1.2 and the LM4041-N ADJ. Both versions have a maximum operating current of 12 mA.
The LM4041-N uses fuse and Zener-zap reverse breakdown or reference voltage trim during wafer sort to ensure that the prime parts have an accuracy of better than ±0.1% (A grade) at 25°C. Bandgap reference temperature drift curvature correction and low dynamic impedance ensure stable reverse breakdown voltage accuracy over a wide range of operating temperatures and currents.