封装信息
封装 | 引脚 VSSOP (DGS) | 10 |
工作温度范围 (°C) |
包装数量 | 包装 1,000 | SMALL T&R |
LM3704 的特性
- Available Threshold Voltage of 3.08 V and 2.32 V
- No External Components Required
- Manual-Reset Input
- Available in Both Open-Drain and Push-Pull Configuration
- Reset Time-Out Delay of 200 ms
- Separate Power-Fail Comparator
- ±0.5% Reset Threshold Accuracy at Room Temperature
- ±2% Reset Threshold Accuracy Over Temperature
- 28-µA VCC Supply Current
LM3704 的说明
The LM3704 is a feature-rich, easy-to-use voltage supervisor. It is offered in both push-pull and open-drain configuration with a tight 2% accuracy over temperature.
The LM3704 features include a manual reset, low-line output, and power-fail input detection. The power-fail input allows for a configurable second rail to be monitored helping detect upstream failures. The low-line output is used as a second interrupt line to indicate a fall in VCC (1.02 × VRST).