封装信息
封装 | 引脚 VSSOP (DGK) | 8 |
工作温度范围 (°C) -40 to 125 |
包装数量 | 包装 1,000 | SMALL T&R |
LM2936 的特性
- LM2936 Operating VIN range of 5.5 V to 40 V
- LM2936HV Operating VIN range of 5.5 V to 60 V
- Ultra Low Quiescent Current (IQ ≤ 15 µA for
IOUT = 100 µA) - Fixed 3-V, 3.3-V or 5-V with 50-mA Output
- ±2% Initial Output Tolerance
- ±3% Output Tolerance Over Line, Load, and Temperature
- Dropout Voltage Typically 200 mV at IOUT = 50 mA
- –24-V Input Voltage Protection
- –50-V Input Transient Protection
- Internal Short Circuit Current Limit
- Internal Thermal Shutdown Protection
- Shutdown Pin Available with LM2936BM Package
LM2936 的说明
The LM2936 ultra-low quiescent current regulator features low dropout voltage and low current in the standby mode. With less than 15-μA quiescent current at a 100-μA load, the LM2936 is ideally suited for automotive and other battery operated systems. The LM2936 retains all of the features that are common to low dropout regulators including a low dropout PNP pass device, short circuit protection, reverse battery protection, and thermal shutdown. The LM2936 has a 40-V maximum operating voltage limit, a −40°C to 125°C operating temperature range, and ±3% output voltage tolerance over the entire output current, input voltage, and temperature range. The LM2936 is available in a TO-92 through-hole package, as well as SOIC-8, VSSOP, SOT–223, and TO-252 surface mount packages.