封装信息
封装 | 引脚 SOT-23 (DBV) | 6 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 1,000 | SMALL T&R |
LM2766 的特性
- Doubles Input Supply Voltage
- SOT-23 6-Pin Package
- 20-Ω Typical Output Impedance
- 90% Typical Conversion Efficiency at 20 mA
- 0.1-µA Typical Shutdown Current
LM2766 的说明
The LM2766 CMOS charge-pump voltage converter operates as a voltage doubler for an input
voltage in the range of 1.8 V to 5.5 V. Two low-cost capacitors and a diode are used in this
circuit to provide up to
20 mA of output current.
The LM2766 operates at 200-kHz switching frequency to reduce output resistance and voltage ripple. With an operating current of only 350 µA (operating efficiency greater than 90% with most loads) and 0.1-µA typical shutdown current, the LM2766 provides ideal performance for battery-powered systems. The device is manufactured in a SOT-23 6-pin package.
For all available packages, see the orderable addendum at the end of the data sheet.