封装信息
封装 | 引脚 TO-CAN (NDV) | 3 |
工作温度范围 (°C) -55 to 125 |
包装数量 | 包装 20 | JEDEC TRAY (5+1) |
LM136A-2.5QML-SP 的特性
- Available with Radiation
Specification
- Total Ionizing Dose 100 krad(Si)
- ELDRS Free 100 krad(Si)
- Low Temperature Coefficient
- Wide Operating Current of 400 μA to 10 mA
- Specified Temperature Stability
- Easily Trimmed for Minimum Temperature Drift
- Fast Turn-on
- 3–Lead Transistor Package
All trademarks are the property of their respective owners.
LM136A-2.5QML-SP 的说明
The LM136A-2.5QML integrated circuit is a precision 2.5V shunt regulator diode. This monolithic IC voltage reference operates as a low-temperature-coefficient 2.5V zener with 0.2Ω dynamic impedance. A third terminal on the LM136A-2.5QML allows the reference voltage and temperature coefficient to be trimmed easily.
The LM136A-2.5QML is useful as a precision 2.5V low voltage reference for digital voltmeters, power supplies or op amp circuitry. The 2.5V make it convenient to obtain a stable reference from 5V logic supplies. Further, since the LM136A-2.5QML operates as a shunt regulator, it can be used as either a positive or negative voltage reference.