封装信息
封装 | 引脚 TO-CAN (NDV) | 3 |
工作温度范围 (°C) -55 to 125 |
包装数量 | 包装 1,000 | BULK |
LM136-2.5-N 的特性
- Low Temperature Coefficient
- Wide Operating Current of 400 μA to 10 mA
- 0.2Ω Dynamic Impedance
- ±1% Initial Tolerance Available
- Specified Temperature Stability
- Easily Trimmed for Minimum Temperature Drift
- Fast Turn-On
All trademarks are the property of their respective owners.
LM136-2.5-N 的说明
The LM136-2.5-N/LM236-2.5-N and LM336-2.5-N integrated circuits are precision 2.5V shunt regulator diodes. These monolithic IC voltage references operate as a low-temperature-coefficient 2.5V zener with 0.2Ω dynamic impedance. A third terminal on the LM136-2.5-N allows the reference voltage and temperature coefficient to be trimmed easily.
The LM136-2.5-N series is useful as a precision 2.5V low voltage reference for digital voltmeters, power supplies or op amp circuitry. The 2.5V make it convenient to obtain a stable reference from 5V logic supplies. Further, since the LM136-2.5-N operates as a shunt regulator, it can be used as either a positive or negative voltage reference.
The LM136-2.5-N is rated for operation over −55°C to +125°C while the LM236-2.5-N is rated over a −25°C to +85°C temperature range.
The LM336-2.5-N is rated for operation over a 0°C to +70°C temperature range. See the connection diagrams for available packages.