DS90UR241-Q1

正在供货

5MHz 至 43MHz 直流平衡 24 位 FPD-Link II 串行器 - 汽车级

产品详情

Function Serializer Color depth (bpp) 18 Input compatibility LVCMOS Output compatibility FPD-Link LVDS Features Low-EMI Point-to-Point Communication Applications In-vehicle Infotainment (IVI) EMI reduction LVDS Diagnostics BIST Rating Automotive Operating temperature range (°C) -40 to 105
Function Serializer Color depth (bpp) 18 Input compatibility LVCMOS Output compatibility FPD-Link LVDS Features Low-EMI Point-to-Point Communication Applications In-vehicle Infotainment (IVI) EMI reduction LVDS Diagnostics BIST Rating Automotive Operating temperature range (°C) -40 to 105
TQFP (PFB) 48 81 mm² 9 x 9
  • Supports displays with 18-bit color depth
  • 5MHz to 43MHz Pixel clock
  • Automotive-grade product AEC-Q100 grade 2 qualified
  • 24:1 Interface compression
  • Embedded clock with DC balancing supports AC-coupled data transmission
  • Capable to drive up to 10 meters shielded twisted-pair cable
  • No reference clock required (deserializer)
  • Meets ISO 10605 ESD – greater than 8kV HBM ESD structure
  • Hot plug support
  • EMI reduction – serializer accepts spread spectrum input; data randomization and shuffling on serial link; deserializer provides adjustable PTO (Progressive Turnon) LVCMOS outputs
  • @Speed BIST (Built-In Self-Test) to validate LVDS transmission path
  • Individual power-down controls for both transmitter and receiver
  • Power supply range 3.3V ±10%
  • 48-pin TQFP package for transmitter and 64-pin TQFP package for receiver
  • Temperature range: –40°C to 105°C
  • Backward-compatible mode with DS90C241/DS90C124
  • Supports displays with 18-bit color depth
  • 5MHz to 43MHz Pixel clock
  • Automotive-grade product AEC-Q100 grade 2 qualified
  • 24:1 Interface compression
  • Embedded clock with DC balancing supports AC-coupled data transmission
  • Capable to drive up to 10 meters shielded twisted-pair cable
  • No reference clock required (deserializer)
  • Meets ISO 10605 ESD – greater than 8kV HBM ESD structure
  • Hot plug support
  • EMI reduction – serializer accepts spread spectrum input; data randomization and shuffling on serial link; deserializer provides adjustable PTO (Progressive Turnon) LVCMOS outputs
  • @Speed BIST (Built-In Self-Test) to validate LVDS transmission path
  • Individual power-down controls for both transmitter and receiver
  • Power supply range 3.3V ±10%
  • 48-pin TQFP package for transmitter and 64-pin TQFP package for receiver
  • Temperature range: –40°C to 105°C
  • Backward-compatible mode with DS90C241/DS90C124

The DS90URxxx-Q1 chipset translates a 24-bit parallel bus into a fully transparent data/control FPD-Link II LVDS serial stream with embedded clock information. This chipset is designed for driving graphical data to displays requiring 18-bit color depth: RGB666 + HS, VS, DE + three additional general-purpose data channels. This single serial stream simplifies transferring a 24-bit bus over PCB traces and cable by eliminating the skew problems between parallel data and clock paths. The device saves system cost by narrowing data paths that in turn reduce PCB layers, cable width, and connector size and pins.

The DS90URxxx-Q1 incorporates FPD-Link II LVDS signaling on the high-speed I/O. FPD-Link II LVDS provides a low-power and low-noise environment for reliably transferring data over a serial transmission path. By optimizing the Serializer output edge rate for the operating frequency range, EMI is further reduced.

In addition, the device features pre-emphasis to boost signals over longer distances using lossy cables. Internal DC-balanced encoding and decoding is used to support AC-coupled interconnects. Using TI’s proprietary random lock, the parallel data of the Serializer are randomized to the Deserializer without the need of REFCLK.

The DS90URxxx-Q1 chipset translates a 24-bit parallel bus into a fully transparent data/control FPD-Link II LVDS serial stream with embedded clock information. This chipset is designed for driving graphical data to displays requiring 18-bit color depth: RGB666 + HS, VS, DE + three additional general-purpose data channels. This single serial stream simplifies transferring a 24-bit bus over PCB traces and cable by eliminating the skew problems between parallel data and clock paths. The device saves system cost by narrowing data paths that in turn reduce PCB layers, cable width, and connector size and pins.

The DS90URxxx-Q1 incorporates FPD-Link II LVDS signaling on the high-speed I/O. FPD-Link II LVDS provides a low-power and low-noise environment for reliably transferring data over a serial transmission path. By optimizing the Serializer output edge rate for the operating frequency range, EMI is further reduced.

In addition, the device features pre-emphasis to boost signals over longer distances using lossy cables. Internal DC-balanced encoding and decoding is used to support AC-coupled interconnects. Using TI’s proprietary random lock, the parallel data of the Serializer are randomized to the Deserializer without the need of REFCLK.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 12
类型 标题 下载最新的英语版本 日期
* 数据表 DS90URxxx-Q1 5MHz to 43MHz DC-Balanced 24-Bit FPD-Link II Serializer and Deserializer Chipset 数据表 (Rev. P) PDF | HTML 2024年 8月 29日
应用手册 DS15BA101 & DS15EA101 Enable Long Reach Applications for Embedded Clock SER/DES (Rev. E) 2013年 4月 29日
应用手册 LVDS Repeaters and Crosspoints Extend the Reach of FPD-Link II Interfaces (Rev. A) 2013年 4月 29日
应用手册 AN-1807 FPD-Link II Display SerDes Overview (Rev. B) 2013年 4月 26日
应用手册 AN-2068 DS90UR241/124 Spread Spectrum Tolerance Support (Rev. B) 2013年 4月 26日
应用手册 Extending the Reach of a FPD-Link II Interface with Cable Drivers and Equalizers (Rev. A) 2013年 4月 26日
用户指南 High Efficiency Portable Media Player (PMP) Dock Station User Guide 2012年 1月 27日
用户指南 DS90UR241/DS90UR124 SERDES Evaluation Kit User's Guide 2012年 1月 26日
应用手册 Application Note 1807 FPD-Link II Display SerDes Overview (cn) 2009年 11月 4日
应用手册 App Note 1909 DS15BA101 & DS15EA101 Enable Long Reach Apps for Embed Clk SERDES 2009年 3月 2日
应用手册 LVDS Repeaters and Crosspoints Extend the Reach of FPD-Link II Interfaces (cn) 最新英语版本 (Rev.A) 2008年 9月 4日
应用手册 App Note 1826 Extending Reach of a FPD-Link II Intrfce w/Cable Drvrs & Equalzr 最新英语版本 (Rev.A) 2008年 3月 24日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

SERDESUR-43USB — 用于 DS90UR241 DS90UR124 串行器和解串器芯片组的评估板

The SERDESUR-43 is an evaluation kit designed to demonstrate performance and capabilities of the DS90UR124 and DS90UR241 FPD-Link II Serializer/Deserializer Chipset.

The DS90UR241 Serializer board accepts LVCMOS input signals and provides single serialized FPD-LInk II LVDS data pair as an output. (...)

用户指南: PDF
TI.com 上无现货
仿真模型

DS90UR241 IBIS Model

SNLM026.ZIP (7 KB) - IBIS Model
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
TIDA-00137 — 用于汽车 TFT LCD 显示屏的带 DVP 接口的 WVGA 数字视频串行器/解串器

TIDA-00137 参考设计是一种高速串行视频接口,通过此接口,可将采用 DVP (LVCMOS) 接口的远程汽车 WVGA TFT LCD 显示屏连接到视频处理系统。此设计使用 TI 的 FPD-Link II SerDes 技术,通过屏蔽双绞线传输未压缩的视频数据。应用示例包括后座娱乐系统、汽车仪表组和主机显示器。此设计通过整合 DS90UR241-Q1DS90UR124-Q1 板来形成该解决方案。
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
TQFP (PFB) 48 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频