SLVUCL7 December   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Background
    2. 1.2 Performance Specification
    3. 1.3 Modifications
      1. 1.3.1 IC U1 Operation
      2. 1.3.2 Device Enable Evaluation
  4. 2Setup
    1. 2.1 Input/Output Connector and Header Descriptions
    2. 2.2 Setup
  5. 3Board Layout
    1. 3.1 Layout
  6. 4Schematic and Bill of Materials
    1. 4.1 Schematic
  7. 5Bill of Materials

Abstract

This user’s guide describes the operation and use of the TPS631010EVM evaluation module (EVM). The TPS631010EVM is designed to help users easily evaluate and test the operation and functionality of the TPS631010 buck-boost converter. The TPS631010EVM has the output voltage set to 3.3 V. The EVM operates from a 1.6-V to 5.5-V input voltage range. Output current can go up to 2 A when Vin is higher than 3V and 1.5 A when Vin is higher than 2.7V. This document includes the following:

  • Setup instructions for the hardware
  • Schematic diagram
  • Bill of materials (BOM)
  • Printed-circuit board (PCB) layout drawings for the evaluation module
Throughout this document, the abbreviations EVM, TPS631010EVM, and the term evaluation module are synonymous with the TPS631010, unless otherwise noted.