SLVUCL7 December   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Background
    2. 1.2 Performance Specification
    3. 1.3 Modifications
      1. 1.3.1 IC U1 Operation
      2. 1.3.2 Device Enable Evaluation
  4. 2Setup
    1. 2.1 Input/Output Connector and Header Descriptions
    2. 2.2 Setup
  5. 3Board Layout
    1. 3.1 Layout
  6. 4Schematic and Bill of Materials
    1. 4.1 Schematic
  7. 5Bill of Materials

Performance Specification

Table 1-1 provides a summary of the TPS631010EVM performance specifications. All specifications are given for an ambient temperature of 25°C.

Table 1-1 Performance Specification Summary
SPECIFICATIONTEST CONDITIONSMINTYPMAXUNIT
Input voltage1.55.5V
Start-up input voltage1.65.5V
Output voltage1.25.3V
Output currentVIN ≥ 3 V, VOUT = 3.3 V02000mA