SLVUCL7 December   2022 TPS631010

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Background
    2. 1.2 Performance Specification
    3. 1.3 Modifications
      1. 1.3.1 IC U1 Operation
      2. 1.3.2 Device Enable Evaluation
  4. 2Setup
    1. 2.1 Input/Output Connector and Header Descriptions
    2. 2.2 Setup
  5. 3Board Layout
    1. 3.1 Layout
  6. 4Schematic and Bill of Materials
    1. 4.1 Schematic
  7. 5Bill of Materials

IC U1 Operation

U1 is configured for the evaluation of the adjustable-output version. This EVM is set to 3.3 V. Resistors R4 and R5 can be used to set the output voltage between 1.0 V and 5.5 V. See the data sheet for recommended values.