SLVUCL7 December   2022 TPS631010

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Background
    2. 1.2 Performance Specification
    3. 1.3 Modifications
      1. 1.3.1 IC U1 Operation
      2. 1.3.2 Device Enable Evaluation
  4. 2Setup
    1. 2.1 Input/Output Connector and Header Descriptions
    2. 2.2 Setup
  5. 3Board Layout
    1. 3.1 Layout
  6. 4Schematic and Bill of Materials
    1. 4.1 Schematic
  7. 5Bill of Materials

Setup

To operate the EVM, connect an input supply with the positive lead to J1, pins 1 and 2 and negative lead to J1, pins 5 and 6. Connect a load with the positive lead to J2, pins 1 and 2 and the negative lead to J2, pins 5 and 6. Short EN and HIGH (pins 1 and 2) of JP1 with a shorting jumper.