SLVUCL7
December 2022
Abstract
Trademarks
1
Introduction
1.1
Background
1.2
Performance Specification
1.3
Modifications
1.3.1
IC U1 Operation
1.3.2
Device Enable Evaluation
2
Setup
2.1
Input/Output Connector and Header Descriptions
2.2
Setup
3
Board Layout
3.1
Layout
4
Schematic and Bill of Materials
4.1
Schematic
5
Bill of Materials
4
Schematic and Bill of Materials
This section provides the TPS631010EVM schematic and bill of materials.