SLVUCL7 December 2022
| DESIGNATOR | QTY | VALUE | DESCRIPTION | PACKAGE REFERENCE | PART NUMBER | MANUFACTURER |
|---|---|---|---|---|---|---|
| C1 | 1 | 150uF | CAP, Tantalum Polymer, 150 uF, 10 V, +/- 20%, 0.005 ohm, 7343-31 SMD | 7343-31 | T530D157M010ATE005 | Kemet |
| C3, C4, C5 | 3 | 22µF | Multi-Layer Ceramic Capacitor 22uF 10V X5R ±20% 0603 Paper T/R | 0603 | GRT188R61A226ME13D | Murata |
| J1, J2 | 2 | Header, 2.54 mm, 6x1, Gold, TH | Header, 2.54mm, 6x1, TH | 61300611121 | Wurth Elektronik | |
| JP1, JP2 | 2 | Header, 100mil, 3x1, Tin, TH | Header, 3 PIN, 100mil, Tin | PEC03SAAN | Sullins Connector Solutions | |
| L1 | 1 | 1uH | Inductor, Shielded, Metal Composite, 1 µH, 3.2 A, 0.042 ohm, SMD | 1008 | DFE252012P-1R0M=P2 | MuRata |
| R1, R2 | 2 | 100k | RES, 100 k, 5%, 0.1 W, 0603 | 0603 | CRCW0603100KJNEAC | Vishay-Dale |
| R3 | 1 | 50 | RES, 50, 0.1%, 0.5 W, 0402 | 0402 | FC0402E50R0BTBST1 | Vishay Thin Film |
| R4 | 1 | 560k | RES, 560 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW0402560KJNED | Vishay-Dale |
| R5 | 1 | 100k | RES, 100 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW0402100KFKED | Vishay-Dale |
| SH-JP1, SH-JP2 | 2 | 1x2 | Shunt, 100mil, Flash Gold, Black | Closed Top 100mil Shunt | SPC02SYAN | Sullins Connector Solutions |
| U1 | 1 | 1.5-A Output Current, High Power Density Buck-Boost Converter With FB | DSBGA8 | TPS631010 | Texas Instruments | |
| C2, C6 | 0 | 22µF | Multi-Layer Ceramic Capacitor 22uF 10V X5R ±20% 0603 Paper T/R | 0603 | GRT188R61A226ME13D | Murata |
| C7 | 0 | 10pF | CAP, CERM, 10 pF, 16 V,+/- 10%, C0G, 0402 | 0402 | C0402C100K4GACTU | Kemet |
| FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
| J3, J4 | 0 | Header, 2.54 mm, 2x1, Gold, TH | Header, 2.54mm, 2x1, TH | 61300211121 | Wurth Elektronik |