SLEU121 February   2022 DRV8410

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Overview
    2. 1.2 Features
  4. 2Connection Descriptions
  5. 3EVM Setup Guide
    1. 3.1 Hardware Setup
    2. 3.2 GUI Installation
  6. 4GUI Overview
  7. 5Operating Modes
    1. 5.1 Stepper Motor
    2. 5.2 Brushed DC Motor

Abstract

This document is provided with the DRV8410EVM, DRV8411EVM, and DRV8411AEVM evaluation modules (EVM) as a supplement to the DRV8410, DRV8411, DRV8411A datasheet. This user's guide details how to setup the EVM and install the included Graphical User Interface (GUI) program to control the motor driver.

Note: This is a pre-production evaluation module and can differ from the final production version.
CAUTION: Read the user's guide before use.
CAUTION:
GUID-141BAC99-032B-4394-ACA9-BBDCA1E93CBF-low.png
Caution hot surfaces.
Contact can cause burns.
Do not touch!