SLEU121 February   2022 DRV8410

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Overview
    2. 1.2 Features
  4. 2Connection Descriptions
  5. 3EVM Setup Guide
    1. 3.1 Hardware Setup
    2. 3.2 GUI Installation
  6. 4GUI Overview
  7. 5Operating Modes
    1. 5.1 Stepper Motor
    2. 5.2 Brushed DC Motor

EVM Setup Guide

This section will provide a step-by-step guide for configuring and setting up the hardware before use. The DRV8410EVM and DRV8411EVM share the same board design but the DRV8411AEVM is slightly different than the other two boards. The hardware setup is the similar for the three boards unless it is specifically noted that it only applies to one board (the EVM name will be in paranthesis at the end of the step to note that the step only applies to that EVM).