SLEU121 February   2022 DRV8410

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Overview
    2. 1.2 Features
  4. 2Connection Descriptions
  5. 3EVM Setup Guide
    1. 3.1 Hardware Setup
    2. 3.2 GUI Installation
  6. 4GUI Overview
  7. 5Operating Modes
    1. 5.1 Stepper Motor
    2. 5.2 Brushed DC Motor

Overview

The DRV841xEVM is the evaluation module for the DRV8410, DRV8411, and DRV8411A family of low voltage dual h-bridge motor drivers capable of driving one stepper motor or two brushed DC motors. Please read the datasheet of each product to learn more about any of these drivers. There are a total of three EVMs which are DRV8410EVM, DRV8411EVM, and DRV8411AEVM. The DRV8410EVM and DRV8411EVM share the same hardware (MD062) but two different BOM variants. DRV8410EVM is MD062-001 and DRV8411EVM is MD062-002. The DRV8411AEVM is it's own board design (MD063) but shares many similarities with the MD062 board. In this user's manual, both of these boards will be discuss. Figure 1-1 and Figure 1-2 shows a 3D image of the MD062 and MD063 respectively.


GUID-20220824-SS0I-PL4L-JMR1-WT3MKT5GVCH0-low.png

Figure 1-1 MD062 Board for DRV8410EVM and DRV8411EVM


GUID-20220824-SS0I-JSSB-FZCX-HGQNQMPKD8R0-low.png

Figure 1-2 MD063 Board for DRV8411AEVM