ZHCU831 November   2021 AWR2944 , IWR2944

 

  1.   说明
  2.   资源
  3.   特性
  4.   应用
  5.   5
  6. 1System Description
    1. 1.1 Why use Radar?
    2. 1.2 TI Corner Radar Design
    3. 1.3 Key System Specification
  7. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 AWR2944 Single-Chip Radar Solution
      2. 2.3.2 AWR2944 Evaluation Module
    4. 2.4 System Design Theory
      1. 2.4.1  Antenna Configuration
      2. 2.4.2  Chirp Configuration and System Performance
      3. 2.4.3  Data Path
      4. 2.4.4  Chirp Timing
      5. 2.4.5  eDMA Configuration
      6. 2.4.6  Memory Allocation
      7. 2.4.7  DDMA
      8. 2.4.8  Empty Subband Based DDMA
      9. 2.4.9  RANSAC
      10. 2.4.10 Group Tracker
  8. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Required Hardware and Software
      1. 3.1.1 Hardware
      2. 3.1.2 Software and GUI
    2. 3.2 Test Setup
    3. 3.3 Test Results
  9. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
    2. 4.2 Tools and Software
    3. 4.3 Documentation Support
    4. 4.4 支持资源
    5. 4.5 Trademarks
  10. 5About the Author

DDMA

Doppler division multiple access (DDMA) is a MIMO scheme that allows simultaneous transmission of all TX channels. This allows an increase in the transmit power and hence higher SNR. In DDMA, the orthogonality between different TX channels is obtained by coding each TX with a unique cyclic phase sequence using the phase shifters. Figure 2-6 illustrates the working of DDMA modulation. In time domain, a unique phase shift is applied to each TX channel. This phase value is constant per-chirp and increases as the chirp index increases. If there are Nt transmitters, each transmitter is modulated with phase ωk=2π(k-1)Nt, is the chirp index. The example in Figure 2-6 has Nt = 3. The orthogonality happens in the Doppler frequency domain as shown in Figure 2-7. Therefore, after Doppler FFT, the signals from different TX channels are naturally separated. However, due to Doppler frequency multiplexing, the allowed maximum target velocity is reduced by a factor of Nt, similar to time division Multiplexing (TDM) MIMO. It is possible to recover the maximum velocity using hypothesis testing with zero padding or phase dithering.


GUID-20211110-SS0I-ZRFC-DNQT-TRXX7KPQ2RK5-low.png

Figure 2-6 DDMA Modulation nonEmpty
GUID-20211111-SS0I-M4FS-FGDT-7M5HDMZHKTWH-low.gifFigure 2-7 Doppler Spectrum in DDMA