ZHCSXR3 January 2025 LMG3650R070
ADVANCE INFORMATION
| 器件名称 | RDS(on) | 引脚 7 |
|---|---|---|
| LMG3650R025 | 25mΩ | GND |
| LMG3651R025 | LDO5V | |
| LMG3656R025 | ZVD | |
| LMG3657R025 | ZCD | |
| LMG3650R035 | 35mΩ | GND |
| LMG3651R035 | LDO5V | |
| LMG3656R035 | ZVD | |
| LMG3657R035 | ZCD | |
| LMG3650R070 | 70mΩ | GND |
| LMG3651R070 | LDO5V | |
| LMG3656R070 | ZVD | |
| LMG3657R070 | ZCD |