ZHCSTL4C October 2023 – February 2025 MSPM0C1103 , MSPM0C1104
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| TSTRIM | Factory trim temperature (1) | 27 | 30 | 33 | ℃ | |
| TSc | Temperature coefficient | -1.9 | -1.8 | -1.7 | mV/℃ | |
| tSET, TS | Temperature sensor settling time (2) | ADC and VREF configuration: RES=0 (12-bit mode), VRSEL=2h (VREF=1.4V), ADC CHANNEL=11 | 2.5 | 10 | us | |