ZHCSTL4C October 2023 – February 2025 MSPM0C1103 , MSPM0C1104
PRODUCTION DATA
| PARAMETERS | TEST CONDITIONS | Standard mode | Fast mode | Fast mode plus | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | MIN | MAX | ||||
| fI2C | I2C input clock frequency | I2C in Power Domain0 | 24 | 24 | 24 | MHz | |||
| fSCL | SCL clock frequency | 100 | 400 | 1000 | kHz | ||||
| tHD,STA | Hold time (repeated) START | 4 | 0.6 | 0.26 | us | ||||
| tLOW | LOW period of the SCL clock | 4.7 | 1.3 | 0.5 | us | ||||
| tHIGH | High period of the SCL clock | 4 | 0.6 | 0.26 | us | ||||
| tSU,STA | Setup time for a repeated START | 4.7 | 0.6 | 0.26 | us | ||||
| tHD,DAT | Data hold time | 0 | 0 | 0 | ns | ||||
| tSU,DAT | Data setup time | 250 | 100 | 50 | ns | ||||
| tSU,STO | Setup time for STOP | 4 | 0.6 | 0.26 | us | ||||
| tBUF | bus free time between a STOP and START condition | 4.7 | 1.3 | 0.5 | us | ||||
| tVD;DAT | data valid time | 3.45 | 0.9 | 0.45 | us | ||||
| tVD;ACK | data valid acknowledge time | 3.45 | 0.9 | 0.45 | us | ||||