ZHCSTL4C October 2023 – February 2025 MSPM0C1103 , MSPM0C1104
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VDD | Supply voltage (2) | 1.62 (3) | 3.6 | V | |
| CVDD | Capacitor placed between VDD and VSS (1) | 10 | uF | ||
| TA | Ambient temperature | –40 | 125 | °C | |
| TJ | Max junction temperature | 130 | °C | ||
| fMCLK | MCLK, CPUCLK, ULPCLK frequency with 0 flash wait states | 24 | MHz | ||