ZHCSTL4C October 2023 – February 2025 MSPM0C1103 , MSPM0C1104
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Wakeup Timing | ||||||
| tWAKE, SLEEP | Wakeup time from SLEEP to RUN | 2 | cycles | |||
| tWAKE, STOP | Wakeup time from STOP0 to RUN (SYSOSC enabled) | 14 | us | |||
| Wakeup time from STOP2 to RUN (SYSOSC disabled) | 15 | us | ||||
| tWAKE, STBY | Wakeup time from STANDBY to RUN | 20 | us | |||
| tWAKE, SHDN | Wakeup time from SHUTDOWN to RUN | 112 | us | |||
| Asynchronous Fast Clock Request Timing | ||||||
| tDELAY | Delay time from edge of asynchronous request to first 24MHz MCLK edge | Mode is SLEEP2 | 1.2 | us | ||
| Mode is STOP2 | 1.2 | us | ||||
| Mode is STANDBY1 | 5.0 | us | ||||
| Startup Timing | ||||||
| tSTART, RESET | Device cold start-up time from reset/power-up (1) | 210 | us | |||
| NRST Timing | ||||||
| tRST, BOOTRST | Pulse length on NRST pin to generate BOOTRST | ULPCLK≥4MHz | 2 | us | ||
| ULPCLK=32kHz | 100 | us | ||||
| tRST, POR | Pulse length on NRST pin to generate POR | 1 | s | |||