ZHCSTL4C October 2023 – February 2025 MSPM0C1103 , MSPM0C1104
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| EI | Integral linearity error (INL) | VDD reference, 10-bit (2) | -1.0 | +1.0 | LSB | ||
| VDD reference, 12-bit (2) | -4.0 | +4.0 | LSB | ||||
| ED | Differential linearity error (DNL) | VDD reference, 10-bit (2) | -1.0 | +1.0 | LSB | ||
| VDD reference, 12-bit (2) | -1.0 | +4.0 | LSB | ||||
| EO | Offset error | VDD reference, 10-bit (2) | -3 | 3 | mV | ||
| VDD reference, 12-bit (2) | -3 | 3 | mV | ||||
| EG | Gain error | VDD reference, 10-bit (2) | -5 | 5 | LSB | ||
| VDD reference, 12-bit (2) | -25 | 25 | LSB | ||||