ZHCSPJ8C December 2021 – June 2025 AM2732 , AM2732-Q1
PRODUCTION DATA
| SPECIFICATION NUMBER | PARAMETER(1), (2), (3) | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Q12 | tsu(D-SCLK) | Setup time, D[3:0] valid before falling SCLK edge | 5 | ns | ||
| Q13 | th(SCLK-D) | Hold time, D[3:0] valid after falling SCLK edge | 0 | ns | ||
| Q14 | tsu(D-SCLK) | Setup time, final D[3:0] bit valid before final falling SCLK edge | 5-P | ns | ||
| Q15 | th(SCLK-D) | Hold time, final D[3:0] bit valid after final falling SCLK edge | 0+P | ns | ||