ZHCSPJ8C December 2021 – June 2025 AM2732 , AM2732-Q1
PRODUCTION DATA
| Signal Name | Signal Type | Description | ZCE PIN | NZN PIN |
|---|---|---|---|---|
| RCSS_MIBSPIA_CLK | IO | Radar control sub-system SPI A, clock | T18 | P15 |
| RCSS_MIBSPIA_CS0 | IO | Radar control sub-system SPI A, chip-select 0 | T19 | P14 |
| RCSS_MIBSPIA_CS1 | IO | Radar control sub-system SPI B, chip-select 1 | U18 | N13 |
| RCSS_MIBSPIA_MISO | IO | Radar control sub-system SPI A, master input, slave output | R17 | N14 |
| RCSS_MIBSPIA_MOSI | IO | Radar control sub-system SPI A, master output, slave input | R18 | N15 |