ZHCSPJ8C December 2021 – June 2025 AM2732 , AM2732-Q1
PRODUCTION DATA
| Signal Name | Signal Type | Description | ZCE PIN | NZN PIN |
|---|---|---|---|---|
| MSS_QSPI_CLK | IO | Master sub-system, QSPI clock | E1 | D1 |
| MSS_QSPI_CS | O | Master sub-system, QSPI chip-select | F2 | C1 |
| MSS_QSPI_D0 | IO | Master sub-system, QSPI input/output 0 | C2 | B2 |
| MSS_QSPI_D1 | I | Master sub-system, QSPI input/output 1 | D2 | A2 |
| MSS_QSPI_D2 | I | Master sub-system, QSPI input/output 2 | D1 | C2 |
| MSS_QSPI_D3 | I | Master sub-system, QSPI input/output 3 | E2 | B1 |