ZHCSPJ8C December 2021 – June 2025 AM2732 , AM2732-Q1
PRODUCTION DATA
| Signal Name | Signal Type | Description | ZCE PIN | NZN PIN |
|---|---|---|---|---|
| RCSS_MIBSPIB_CLK | IO | Radar control sub-system SPI B, clock | V19 | R14 |
| RCSS_MIBSPIB_CS0 | IO | Radar control sub-system SPI B, chip-select 0 | U17 | N12 |
| RCSS_MIBSPIB_CS1 | IO | Radar control sub-system SPI B, chip-select 1 | W18 | P12 |
| RCSS_MIBSPIB_MISO | IO | Radar control sub-system SPI B, master input, slave output | V18 | R13 |
| RCSS_MIBSPIB_MOSI | IO | Radar control sub-system SPI B, master output, slave input | U19 | P13 |