ZHCSPJ8C December 2021 – June 2025 AM2732 , AM2732-Q1
PRODUCTION DATA
| Signal Name | Signal Type | Description | ZCE PIN | NZN PIN |
|---|---|---|---|---|
| MSS_MIBSPIB_CLK | IO | Master sub-system, SPI B, clock | D18, E1, V19 | B14, D1, R14 |
| MSS_MIBSPIB_CS0 | IO | Master sub-system, SPI B, chip-select 0 | D19, F2, U17 | B15, C1, N12 |
| MSS_MIBSPIB_CS1 | IO | Master sub-system, SPI B, chip-select 1 | E17, E18, J2, W18 | C14, C15, F2, P12 |
| MSS_MIBSPIB_CS2 | IO | Master sub-system, SPI B, chip-select 2 | D2, E17, J2, U18 | A2, C14, F2, N13 |
| MSS_MIBSPIB_MISO | IO | Master sub-system, SPI B, master input, slave output | C19, C2, V18 | A14, B2, R13 |
| MSS_MIBSPIB_MOSI | IO | Master sub-system, SPI B, master output, slave input | C18, D2, U19 | A2, B13, P13 |