ZHCSPJ8C December 2021 – June 2025 AM2732 , AM2732-Q1
PRODUCTION DATA
| Signal Name | Signal Type | Description | ZCE PIN | NZN PIN |
|---|---|---|---|---|
| DMM0 | I | DMM data input | V16 | P11 |
| DMM1 | I | DMM data input | U15 | R11 |
| DMM2 | I | DMM data input | W16 | P10 |
| DMM3 | I | DMM data input | V15 | R10 |
| DMM4 | I | DMM data input | W15 | N9 |
| DMM5 | I | DMM data input | V14 | R9 |
| DMM6 | I | DMM data input | U13 | P9 |
| DMM7 | I | DMM data input | W14 | R8 |
| DMM8 | I | DMM data input | V13 | P8 |
| DMM9 | I | DMM data input | W13 | P7 |
| DMM10 | I | DMM data input | U11 | P6 |
| DMM11 | I | DMM data input | V11 | R6 |
| DMM12 | I | DMM data input | W11 | N5 |
| DMM13 | I | DMM data input | V10 | P5 |
| DMM14 | I | DMM data input | W10 | R5 |
| DMM15 | I | DMM data input | T10 | N4 |
| DMM_CLK | I | DMM clock | W12 | N6 |
| DMM_MUX_IN | I | DMM MUX input | E17, G3, J2 | C14, E2, F2 |
| DMM_SYNC | I | DMM sync input | V12 | R7 |
| NDMM_EN | O | DMM enable input | D6, G1 | C6, E3 |