ZHCSPJ8C December 2021 – June 2025 AM2732 , AM2732-Q1
PRODUCTION DATA
| Signal Name | Signal Type | Description | ZCE PIN | NZN PIN |
|---|---|---|---|---|
| MSS_GPIO_0 | IO | Master sub-system GPIO | H1, V9 | B10, F3, P4 |
| MSS_GPIO_1 | IO | Master sub-system GPIO | J1, J2 | A10, F2, G1 |
| MSS_GPIO_2 | IO | Master sub-system GPIO | H2, K2, U18 | A9, F1, G2, N13 |
| MSS_GPIO_3 | IO | Master sub-system GPIO | B2, H18, W18 | B3, C9, F15, P12 |
| MSS_GPIO_4 | IO | Master sub-system GPIO | D19, G17 | B15, B9, E13 |
| MSS_GPIO_5 | IO | Master sub-system GPIO | D18, G19 | B14, E14 |
| MSS_GPIO_6 | IO | Master sub-system GPIO | F19, F2 | C1, D15 |
| MSS_GPIO_7 | IO | Master sub-system GPIO | E1, G18 | D1, E15 |
| MSS_GPIO_8 | IO | Master sub-system GPIO | B3, C2, U18 | B2, B4, N13 |
| MSS_GPIO_9 | IO | Master sub-system GPIO | B19, D2, W18 | A13, A2, A8, P12 |
| MSS_GPIO_10 | IO | Master sub-system GPIO | B18, D1 | A12, B8, C2 |
| MSS_GPIO_11 | IO | Master sub-system GPIO | C17, E2 | A7, B1, C12 |
| MSS_GPIO_12 | IO | Master sub-system GPIO | A18, E18 | B12, C15 |
| MSS_GPIO_13 | IO | Master sub-system GPIO | B17, H1 | A11, F3 |
| MSS_GPIO_14 | IO | Master sub-system GPIO | A17, G1 | B11, E3 |
| MSS_GPIO_15 | IO | Master sub-system GPIO | B16, G2 | C11, E1 |
| MSS_GPIO_16 | IO | Master sub-system GPIO | C15, J2 | B7, F2 |
| MSS_GPIO_17 | IO | Master sub-system GPIO | A16, C3 | C7, D4 |
| MSS_GPIO_18 | IO | Master sub-system GPIO | B15, D4 | B6, C4 |
| MSS_GPIO_19 | IO | Master sub-system GPIO | A15, C1 | A3, A6 |
| MSS_GPIO_20 | IO | Master sub-system GPIO | B1, B14 | A4, B5 |
| MSS_GPIO_21 | IO | Master sub-system GPIO | C13, C18 | A5, B13 |
| MSS_GPIO_22 | IO | Master sub-system GPIO | C19 | A14, B10 |
| MSS_GPIO_23 | IO | Master sub-system GPIO | C5 | A10, C5 |
| MSS_GPIO_24 | IO | Master sub-system GPIO | D6 | A9, C6 |
| MSS_GPIO_25 | IO | Master sub-system GPIO | E3 | C9, D2 |
| MSS_GPIO_26 | IO | Master sub-system GPIO | H2 | B9, F1 |
| MSS_GPIO_27 | IO | Master sub-system GPIO | F1 | A8, D3 |
| MSS_GPIO_28 | IO | Master sub-system GPIO | G3 | B8, E2 |
| MSS_GPIO_29 | IO | Master sub-system GPIO | E17 | A7, C14 |
| MSS_GPIO_30 | IO | Master sub-system GPIO | A2, P19 | C3, M14 |
| MSS_GPIO_31 | IO | Master sub-system GPIO | R19, V16 | M15, P11 |