ZHCSNG8B February 2021 – September 2022 CC2652RSIP
PRODUCTION DATA
| Device | RADIO SUPPORT | FLASH (KB) | RAM + Cache (KB) | GPIO | PACKAGE SIZE | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Sub-1 GHz Prop. | 2.4 GHz Prop. | Wireless M-Bus | Wi-SUN® | Sidewalk | Bluetooth® LE | ZigBee | Thread | Multiprotocol | +20 dBm PA | 4 x 4 mm VQFN (32) | 5 x 5 mm VQFN (32) | 5 x 5 mm VQFN (40) | 7 x 7 mm VQFN (48) | ||||
| CC1310 | X | X | 32-128 | 16-20 + 8 | 10-30 | X | X | X | |||||||||
| CC1311R3 | X | X | 352 | 32 + 8 | 22-30 | X | X | ||||||||||
| CC1311P3 | X | X | X | 352 | 32 + 8 | 26 | X | ||||||||||
| CC1312R | X | X | X | 352 | 80 + 8 | 30 | X | ||||||||||
| CC1312R7 | X | X | X | X | X | 704 | 144 + 8 | 30 | X | ||||||||
| CC1352R | X | X | X | X | X | X | X | X | 352 | 80 + 8 | 28 | X | |||||
| CC1352P | X | X | X | X | X | X | X | X | X | 352 | 80 + 8 | 26 | X | ||||
| CC1352P7 | X | X | X | X | X | X | X | X | X | X | 704 | 144 + 8 | 26 | X | |||
| CC2640R2F | X | 128 | 20 + 8 | 10-31 | X | X | X | ||||||||||
| CC2642R | X | 352 | 80 + 8 | 31 | X | ||||||||||||
| CC2642R-Q1 | X | 352 | 80 + 8 | 31 | X | ||||||||||||
| CC2651R3 | X | X | X | 352 | 32 + 8 | 23-31 | X | X | |||||||||
| CC2651P3 | X | X | X | X | 352 | 32 + 8 | 22-26 | X | X | ||||||||
| CC2652R | X | X | X | X | X | 352 | 80 + 8 | 31 | X | ||||||||
| CC2652RB | X | X | X | X | X | 352 | 80 + 8 | 31 | X | ||||||||
| CC2652R7 | X | X | X | X | X | 704 | 144 + 8 | 31 | X | ||||||||
| CC2652P | X | X | X | X | X | X | 352 | 80 + 8 | 26 | X | |||||||
| CC2652P7 | X | X | X | X | X | X | 704 | 144 + 8 | 26 | X | |||||||
| Module | ANTENNA | RADIO SUPPORT | CERTIFICATIONS | FLASH (KB) | RAM + Cache (KB) | GPIO | PACKAGE SIZE | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| External | Integrated | Bluetooth® LE | ZigBee | +10 dBm PA | FCC/IC | CE | RER (UK) | Japan | 7 x 7 QFM (73) | 7 x 7 QFM (59) | 16.9 x 11.0 QFM (29) | ||||
| CC2650MODA | X | X | X | X | X | X | 128 | 20+8 | 15 | X | |||||
| CC2651R3SIPA | X | X | X | X | X | X | X | 352 | 32 + 8 | 32 | X | ||||
| CC2652RSIP | X | X | X | X | X | X | 352 | 80 + 8 | 32 | X | |||||
| CC2652PSIP | X | X | X | X | X | X | X | 352 | 80 + 8 | 30 | X | ||||