ZHCSNG8B February 2021 – September 2022 CC2652RSIP
PRODUCTION DATA
It is critical that the RF section be laid out correctly to ensure optimal module performance. A poor layout can cause low-output power and sensitivity degradation. Figure 10-2 shows the RF placement and routing of the CC2652RSIP module with the 2.4-GHz inverted F antenna.
Figure 10-2 Module Layout
GuidelinesFollow these RF layout recommendations for the CC2652RSIP module: