ZHCSNG8B February 2021 – September 2022 CC2652RSIP
PRODUCTION DATA
The RF signal from the module is routed to the antenna using a Coplanar Waveguide with ground (CPW-G) structure. CPW-G structure offers the maximum amount of isolation and the best possible shielding to the RF lines. In addition to the ground on the L1 layer, placing GND vias along the line also provides additional shielding.
Figure 10-3 shows a cross section of the coplanar waveguide with the critical dimensions.
Figure 10-4 shows the top view of the coplanar waveguide with GND and via stitching.
Figure 10-3 Coplanar Waveguide (Cross Section)
Figure 10-4 CPW With GND and Via Stitching
(Top View)The recommended values for a 4-layer PCB board is provided in Table 10-4.
| PARAMETER | VALUE | UNITS |
|---|---|---|
| W | 0.300 | mm |
| S | 0.500 | mm |
| H | 0.175 | mm |
| Er (FR-4 substrate) | 4.0 | F/m |