无线微控制器
超低功耗传感器控制器
低功耗
无线协议支持
高性能无线电
低功耗 Bluetooth® 125kbps 时(LE 编码 PHY)敏感度为 -103dBm
高达 +5dBm 的输出功率,具有温度补偿
法规遵从性
MCU 外设
安全驱动工具
开发工具和软件
工作温度范围
封装
SimpleLink™ CC2652RSIP 是一款具有系统级封装 (SiP) 认证模块的多协议 2.4GHz 无线微控制器 (MCU),支持以下协议:Thread、Zigbee®、低功耗 Bluetooth® 5.2、IEEE 802.15.4、支持 IPv6 的智能对象 (6LoWPAN) 和专有系统,包括 TI 15.4-Stack (2.4GHz) 和通过动态多协议管理器 (DMM) 驱动器实现的并发多协议。该器件经过优化,可用于楼宇安防系统、HVAC、医疗、有线网络、便携式电子产品、家庭影院和娱乐以及联网外设市场中的低功耗无线通信和高级检测。该器件的突出特性包括:
CC2652RSIP 器件是 SimpleLink™ MCU 平台的一部分,该平台包括 Wi-Fi®、低功耗蓝牙、Thread、Zigbee、Sub-1 GHz MCU 和主机 MCU,它们共用一个通用、易于使用的开发环境,其中包含单核软件开发套件 (SDK) 和丰富的工具集。借助一次性集成的 SimpleLink™ 平台,可以将产品组合中的任何器件组合添加至您的设计中,从而在设计要求变更时实现 100% 的代码重用。如需更多信息,请访问 SimpleLink™ MCU 平台。
器件型号(1) | 封装 | 封装尺寸(标称值) |
---|---|---|
CC2652RSIPMOTR | QFM (73) | 7.00mm × 7.00mm |
Figure 4-1 shows the functional block diagram of the CC2652RSIP module.
Figure 4-2 shows an overview of the CC2652RSIP hardware.
Changes from Revision A (February 2022) to Revision B (September 2022)
Device | RADIO SUPPORT | FLASH (KB) | RAM + Cache (KB) | GPIO | PACKAGE SIZE | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Sub-1 GHz Prop. | 2.4 GHz Prop. | Wireless M-Bus | Wi-SUN® | Sidewalk | Bluetooth® LE | ZigBee | Thread | Multiprotocol | +20 dBm PA | 4 x 4 mm VQFN (32) | 5 x 5 mm VQFN (32) | 5 x 5 mm VQFN (40) | 7 x 7 mm VQFN (48) | ||||
CC1310 | X | X | 32-128 | 16-20 + 8 | 10-30 | X | X | X | |||||||||
CC1311R3 | X | X | 352 | 32 + 8 | 22-30 | X | X | ||||||||||
CC1311P3 | X | X | X | 352 | 32 + 8 | 26 | X | ||||||||||
CC1312R | X | X | X | 352 | 80 + 8 | 30 | X | ||||||||||
CC1312R7 | X | X | X | X | X | 704 | 144 + 8 | 30 | X | ||||||||
CC1352R | X | X | X | X | X | X | X | X | 352 | 80 + 8 | 28 | X | |||||
CC1352P | X | X | X | X | X | X | X | X | X | 352 | 80 + 8 | 26 | X | ||||
CC1352P7 | X | X | X | X | X | X | X | X | X | X | 704 | 144 + 8 | 26 | X | |||
CC2640R2F | X | 128 | 20 + 8 | 10-31 | X | X | X | ||||||||||
CC2642R | X | 352 | 80 + 8 | 31 | X | ||||||||||||
CC2642R-Q1 | X | 352 | 80 + 8 | 31 | X | ||||||||||||
CC2651R3 | X | X | X | 352 | 32 + 8 | 23-31 | X | X | |||||||||
CC2651P3 | X | X | X | X | 352 | 32 + 8 | 22-26 | X | X | ||||||||
CC2652R | X | X | X | X | X | 352 | 80 + 8 | 31 | X | ||||||||
CC2652RB | X | X | X | X | X | 352 | 80 + 8 | 31 | X | ||||||||
CC2652R7 | X | X | X | X | X | 704 | 144 + 8 | 31 | X | ||||||||
CC2652P | X | X | X | X | X | X | 352 | 80 + 8 | 26 | X | |||||||
CC2652P7 | X | X | X | X | X | X | 704 | 144 + 8 | 26 | X |
Module | ANTENNA | RADIO SUPPORT | CERTIFICATIONS | FLASH (KB) | RAM + Cache (KB) | GPIO | PACKAGE SIZE | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
External | Integrated | Bluetooth® LE | ZigBee | +10 dBm PA | FCC/IC | CE | RER (UK) | Japan | 7 x 7 QFM (73) | 7 x 7 QFM (59) | 16.9 x 11.0 QFM (29) | ||||
CC2650MODA | X | X | X | X | X | X | 128 | 20+8 | 15 | X | |||||
CC2651R3SIPA | X | X | X | X | X | X | X | 352 | 32 + 8 | 32 | X | ||||
CC2652RSIP | X | X | X | X | X | X | 352 | 80 + 8 | 32 | X | |||||
CC2652PSIP | X | X | X | X | X | X | X | 352 | 80 + 8 | 30 | X |
The following I/O pins marked in Figure 7-1 in bold have high-drive capabilities:
The following I/O pins marked in Figure 7-1 in italics have analog capabilities:
PIN | I/O | TYPE | DESCRIPTION | |
---|---|---|---|---|
NAME | NO. | |||
DIO_0 | 14 | I/O | Digital | GPIO |
DIO_1 | 21 | I/O | Digital | GPIO |
DIO_10 | 28 | I/O | Digital | GPIO |
DIO_11 | 29 | I/O | Digital | GPIO |
DIO_12 | 30 | I/O | Digital | GPIO |
DIO_13 | 31 | I/O | Digital | GPIO |
DIO_14 | 32 | I/O | Digital | GPIO |
DIO_15 | 33 | I/O | Digital | GPIO |
DIO_16 | 36 | I/O | Digital | GPIO, JTAG_TDO, high-drive capability |
DIO_17 | 37 | I/O | Digital | GPIO, JTAG_TDI, high-drive capability |
DIO_18 | 39 | I/O | Digital | GPIO |
DIO_19 | 40 | I/O | Digital | GPIO |
DIO_2 | 20 | I/O | Digital | GPIO |
DIO_20 | 41 | I/O | Digital | GPIO |
DIO_21 | 42 | I/O | Digital | GPIO |
DIO_22 | 43 | I/O | Digital | GPIO |
DIO_23 | 44 | I/O | Digital or Analog | GPIO, analog capability |
DIO_24 | 45 | I/O | Digital or Analog | GPIO, analog capability |
DIO_25 | 48 | I/O | Digital or Analog | GPIO, analog capability |
DIO_26 | 1 | I/O | Digital or Analog | GPIO, analog capability |
DIO_27 | 2 | I/O | Digital or Analog | GPIO, analog capability |
DIO_28 | 3 | I/O | Digital or Analog | GPIO, analog capability |
DIO_29 | 7 | I/O | Digital or Analog | GPIO, analog capability |
DIO_3 | 15 | I/O | Digital | GPIO |
DIO_30 | 8 | I/O | Digital or Analog | GPIO, analog capability |
DIO_31(1) | 38 | I/O | Digital | Supports only peripheral functionality. Does not support general purpose I/O functionality. |
DIO_4 | 22 | I/O | Digital | GPIO |
DIO_5 | 23 | I/O | Digital | GPIO, high-drive capability |
DIO_6 | 24 | I/O | Digital | GPIO, high-drive capability |
DIO_7 | 25 | I/O | Digital | GPIO, high-drive capability |
DIO_8 | 26 | I/O | Digital | GPIO |
DIO_9 | 27 | I/O | Digital | GPIO |
GND | 5 | — | — | GND |
GND | 9 | — | — | GND |
GND | 10 | — | — | GND |
GND | 11 | — | — | GND |
GND | 12 | — | — | GND |
GND | 13 | — | — | GND |
GND | 16 | — | — | GND |
GND | 17 | — | — | GND |
GND | 19 | — | — | GND |
GND | 49-73 | — | — | GND |
NC | 6 | — | — | No Connect |
nRESET | 4 | I | Digital | Reset, active low. Internal pullup resistor to VDDS_PU |
RF | 18 | — | RF | 50 ohm RF port |
JTAG_TCKC | 35 | I | Digital | JTAG_TCKC |
JTAG_TMSC | 34 | I/O | Digital | JTAG_TMSC, high-drive capability |
VDDS | 46 | — | Power | 1.8-V to 3.8-V main SIP supply |
VDDS_PU | 47 | — | Power | Power to reset internal pullup resistor |