ZHCSH09 October 2017 MSP432E401Y
PRODUCTION DATA.
| PARAMETER | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|
| RTPU | TMPRn pullup resistor | 3.5 | 4.4 | 5.2 | MΩ |
| tSP | TMPRn pulse duration with short glitch filter | 62 | µs | ||
| tLP | TMPRn pulse duration with long glitch filter | 94 | ms | ||
| tNMIS | TMPRn assertion to NMI (short glitch filter) | 95 | µs | ||
| tNMIL | TMPRn assertion to NMI (long glitch filter) | 94 | ms | ||
| VIH | TMPRn high-level input voltage when operating from VBAT | VBAT × 0.8 | V | ||