ZHCSH09 October 2017 MSP432E401Y
PRODUCTION DATA.
Table 5-2 shows the load conditions used for timing measurements, and Table 5-2 lists the load values for the specified signals.
SIGNALS | LOAD VALUE (CL) |
---|---|
EPI0S[35:0] SDRAM interface | 30 pF |
EPI0S[35:0] general-purpose interface | |
EPI0S[35:0] host-bus interface | |
EPI0S[35:0] PSRAM interface | 40 pF |
All other digital I/O signals | 50 pF |