SimpleLink MSP432E401Y ARM®Cortex®-M4F 微控制器具有顶级性能和高级集成功能。该产品系列 用于 需要强大的控制处理和连接功能且具有成本效益的应用。
MSP432E401Y 微控制器集成了大量丰富的通信 特性, 以实现全新的高度互连设计,在性能和功耗之间实现重要的实时控制。这些微控制器具有集成式通信外设以及其他高性能的模拟和数字功能,为开发从人机界面 (HMI) 到联网系统管理控制器在内的许多不同目标应用奠定了坚实的基础。
此外,MSP432E401Y 微控制器为基于 ARM 的微控制器提供了诸多优势,如广泛可用的开发工具、片上系统 (SoC) 基础架构,以及一个庞大的用户社区。另外,这些微控制器使用 ARM Thumb®兼容的 Thumb-2®指令集来减少内存要求,并以此达到降低成本的目的。当使用 SimpleLink MSP432™SDK 时,MSP432E401Y 与 SimpleLink 系列的所有成员的代码兼容,因此使用灵活,可满足各类具体需求。
MSP432E401Y 器件是 SimpleLink 微控制器 (MCU) 平台的一部分,该平台包含 Wi-Fi®、低功耗 Bluetooth®、低于 1GHz、以太网、Zigbee、线程和主机 MCU,它们均共用一个通用、简单易用的开发环境,其中包含单核软件开发套件 (SDK) 和丰富的工具集。借助一次性集成的 SimpleLink 平台,可以将产品组合中的任何器件组合添加至您的设计中,从而在设计要求变更时实现 100% 代码重用。更多详细信息,请访问 www.ti.com/simplelink。
DATE | REVISION | NOTES |
---|---|---|
2017 年 10 月 | * | 初始发行版 |
Table 3-1 lists the characteristics of the MSP432E401Y MCU.
Feature | Description |
---|---|
Performance | |
Core | Arm Cortex-M4F processor core |
Performance | 120-MHz operation, 150-DMIPS performance |
Flash | 1024KB of flash memory |
System SRAM | 256KB of single-cycle system SRAM |
EEPROM | 6KB of EEPROM |
Internal ROM | Internal ROM loaded with SimpleLink SDK software |
External Peripheral Interface (EPI) | 8-, 16-, or 32-bit dedicated interface for peripherals and memory |
Security | |
Cyclical Redundancy Check (CRC) | 16- or 32-bit hash function that supports four CRC forms |
Advanced Encryption Standard (AES) | Hardware accelerated data encryption and decryption based on 128-, 192-, and 256-bit keys |
Data Encryption Standard (DES) | Block cipher implementation with 168-bit effective key length |
Hardware Accelerated Hash (SHA/MD5) | Advanced hash engine that supports SHA-1, SHA-2, or MD5 hash computation |
Tamper | Support for four tamper inputs and configurable tamper event response |
Communication Interfaces | |
Universal Asynchronous Receiver/Transmitter (UART) | Eight UARTs |
Quad Synchronous Serial Interface (QSSI) | Four SSI modules with bi-, quad-, and advanced-SSI support |
Inter-Integrated Circuit (I2C) | Ten I2C modules with four transmission speeds including high-speed mode |
Controller Area Network (CAN) | Two CAN 2.0 A/B controllers |
Ethernet MAC | 10/100 Ethernet MAC |
Ethernet PHY | PHY with IEEE 1588 PTP hardware support |
Universal Serial Bus (USB) | USB 2.0 OTG, Host, and Device with ULPI interface option and Link Power Management (LPM) support |
System Integration | |
Micro Direct Memory Access (µDMA) | Arm PrimeCell® 32-channel configurable µDMA controller |
General-Purpose Timer (GPTM) | Eight 16- or 32-bit GPTM blocks |
Watchdog Timer (WDT) | Two watchdog timers |
Hibernation Module (HIB) | Low-power battery-backed Hibernation module |
General-Purpose Input/Output (GPIO) | 15 physical GPIO blocks |
Advanced Motion Control | |
Pulse Width Modulator (PWM) | One PWM module, with four PWM generator blocks and a control block, for a total of 8 PWM outputs |
Quadrature Encoder Interface (QEI) | One QEI module |
Analog Support | |
Analog-to-Digital Converter (ADC) | Two 12-bit ADC modules, each with a maximum sample rate of 2 Msps |
Analog Comparator Controller | Three independent integrated analog comparators |
Digital Comparator | 16 digital comparators |
System Management | |
JTAG and Serial Wire Debug (SWD) | One JTAG module with integrated Arm SWD |
Package Information | |
Package | 128-pin TQFP (PDT) |
Operating Range (Ambient) | Extended temperature range (–40°C to 105°C) |