ZHCSH08 October 2017 MSP432E411Y
PRODUCTION DATA.
| NO. | PARAMETER | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| N8 | fOSC | Frequency | 50 | MHz | |||
| fTOL | Frequency tolerance at operational temperature | 0 | ±50 | ppm | |||
| tSTA | Frequency stability at 1-year aging | ±50 | ppm | ||||
| N9 | tRF | Frequency rise and fall time | 1.5 | ns | |||
| tJ | Jitter | Cycle to cycle | 50 | ps | |||
| Over 10 ms | 1 | ns | |||||
| DC | Duty cycle | 40% | 60% | ||||
Figure 5-34 EN0RREF_CLK 50-MHz Oscillator Characteristics