ZHCSH08 October 2017 MSP432E411Y
PRODUCTION DATA.
NO. | PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
E14 | tISU | Read data set up time | 10 | ns | ||
E15 | tIH | Read data hold time | 0 | ns | ||
E16 | tDV | WRn to write data valid | 3.6 | ns | ||
E17 | tDI | Data hold from WRn invalid | 1 | EPI clock cycles | ||
E18 | tOV | ALE/CSn to output valid | 4 | ns | ||
E19 | tOINV | CSn to output invalid | 4 | ns | ||
E20 | tSTLOW | WRn / RDn strobe duration low | 1 | EPI clock cycles | ||
E21 | tALEHIGH | ALE duration high | 1 | EPI clock cycles | ||
E22 | tCSLOW | CSn duration low | 2 | EPI clock cycles | ||
E23 | tALEST | ALE rising to WRn / RDn strobe falling | 2 | EPI clock cycles | ||
E24 | tALEADD | ALE falling to Address high impedance | 1 | EPI clock cycles |
Table 5-31 lists the switching characteristics of the general-purpose interface.