ZHCSH08 October 2017 MSP432E411Y
PRODUCTION DATA.
| NO. | PARAMETER | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| N4 | fOSC | Frequency | 25 | MHz | |||
| fTOL | Frequency tolerance at operational temperature | 0 | ±50 | ppm | |||
| tSTA | Frequency stability at 1-year aging | ±50 | ppm | ||||
| N5 | tRF | Frequency rise and fall time | 1 | ns | |||
| tJ | Jitter | Cycle to cycle | 50 | ps | |||
| Over 10 ms | 1 | ns | |||||
| DC | Duty cycle | 40% | 60% | ||||
Figure 5-33 Single-Ended MOSC Characteristics for EthernetTable 5-41 lists the specifications of the EN0RREF_CLK 50-MHz oscillator.