ZHCSH08 October 2017 MSP432E411Y
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | SYSTEM CLOCK | TYP | UNIT | |
|---|---|---|---|---|---|
| IDDUSB | USB (including USB PHY) run mode current | VDD = 3.3 V, VDDA = 3.3 V |
120 MHz (MOSC with PLL) | 4.0 | mA |
| IDDEMAC | Ethernet MAC run mode current | VDD = 3.3 V, VDDA = 3.3 V |
120 MHz (MOSC with PLL) | 1.9 | mA |
| IDDEMACPHY | Ethernet MAC and PHY run mode current | VDD = 3.3 V, VDDA = 3.3 V |
120 MHz (MOSC with PLL) | 30 | mA |