ZHCSH08 October 2017 MSP432E411Y
PRODUCTION DATA.
NO. | PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Timings with respect to external clock source input to USB0CLK | ||||||
U1 | tSUC | Setup time (control in) USB0DIR, USB0NXT | 4.8 | ns | ||
U2 | tSUD | Setup time (data in) USB0Dn | 3.5 | ns | ||
U3 | tHTC | Hold time (control in) USB0DIR, USB0NXT | 0 | ns | ||
U4 | tHTD | Hold time (data in) USB0Dn | 0 | ns | ||
U5 | tODC | Output delay (control out) USB0STP | 3.7 | 9.5 | ns | |
U6 | tODD | Output delay (data out) USB0Dn | 3.7 | 9.5 | ns | |
Timings with USB0CLK as clock output | ||||||
U1 | tSUC | Setup time (control in) USB0DIR, USB0NXT | 6.0 | ns | ||
U2 | tSUD | Setup time (data in) USB0Dn | 4.6 | ns | ||
U3 | tHTC | Hold time (control in) USB0DIR, USB0NXT | 0 | ns | ||
U4 | tHTD | Hold time (data in) USB0Dn | 0 | ns | ||
U5 | tODC | Output delay (control out) USB0STP | 4.0 | 10.6 | ns | |
U6 | tODD | Output delay (data out) USB0Dn | 4.0 | 10.6 | ns |